??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
VIPDO
Description
LFE71
Bill of material
LFE71-30
CODE
LFE71
LX1
A
LX2
A1
CZ1
45
CZ2
S45C
CZ3
Gcr15
CZ4
SUJ2
CZ5
S20C
BMCL1
FH
GG
D
30 mm
DD
d
15.875 mm
H
31 mm
H1
h1
28.0 mm
H2
h2
3.0 mm
D1
azccD1
>30 mm
HH
azcch
29 mm
XS1
ysl0.5mm
24 kg
XS2
ysl1.0mm
26 kg
XS3
ysl1.5mm
28 kg
XS4
ysl2.0mm
30 kg
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D