??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
VIPDO
Description
LSZ01
Bill of material
LSZ01-12
CODE
LSZ01
LX1
A
CZ1
SUS304
CZ2
SUS304
CZ3
SUS440C(HRC55~)
CZ4
SUS440C(HRC55~)
D
mm
L1
1.5 mm
H
6.5 mm
M
6 mm
L
15 mm
DD
d
5.56 mm
B
3 mm
Q
3.5 mm
N
nfz
41 N
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D