??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
mcm01-65
Bill of material
MCM01-W65-L1000-LK-S-G5-M-10-N-P1
CODE
MCM01
CZ1
LHJ
BMCL1
YJYH
CZ2
HJG
BMCL2
/
CZ3
LHJ
BMCL3
YJYH
CZ4
/
BMCL4
/
W
65 mm
HKCD
hkcd
230 mm
YXXC
yxxcL
mm
Enter value for YXXC
yxxcL
mm
cm
inch
ft
DJFX
djfx
HKSL
hksl
SB
sb
DJPP
djpp
DJGG
djgg
SC
sc
CGQ
cgqsl
CFJD
wzcfjd
+0.05/-0.05 mm
DC
pdldc
125 mm
KD
pdkd
20 mm
ZGSD
zgsd
4750 mm
FZ1
spfz
25
FZ2
szfz
6
TL
dgtl
80 N
GDKD
gdkd
65
BZXC
xc
1000-5500 mm
DJRL
sfdjrl
400 W
ZXHG
ggxzxhg
15*13 mm
GYQ
ydgyq
DD-E672
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D