??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
VIPDO
Description
mda01
Bill of material
MDA01-12-5-L50-BC-M-N-C-3
CODE
MDA01
CZ1
LHJ
BMCL1
YJYH
CZ2
HJG
BMCL2
/
CZ3
LHJ
BMCL3
/
CZ4
LHJ
BMCL4
YJYH
SYHJ
SYHJ1
LGZJ
lgzj
12 mm
LGDC
lgdc
mm
YXXC
yxxc
mm
Entrez la valeur pour YXXC
yxxc
mm
cm
inch
ft
MDWZ
mdazwz
MDPP
mdpp
GL
gl
100W
SC
sc
YDCGQ
ydcgq
DDGYQ
ddjxgyq
WZJD
wzcfjd
+0.01/-0.01 mm
ZGSD
zgsd
mm
ZDZL1
zdkbzlspsy
ZDZL2
zdkbzlczsy
DGTL
dgtl
N
ACSF
acsfmdrl
100
YDGYQ
ydgyq
EE-SX674
A
25 mm
M
1 mm
N
6 mm
P
25 mm
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
2D