??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
mda21
Bill of material
MDA21-16-5-L50-BC-M-N-C-3
CODE
MDA21
CZ1
LHJ
BMCL1
YJYH
CZ2
HJG
BMCL2
/
CZ3
LHJ
BMCL3
/
CZ4
LHJ
BMCL4
YJYH
SYHJ
SYHJ1
LGZJ
lgzj
16 mm
LGDC
lgdc
mm
YXXC
yxxc
mm
Enter value for YXXC
yxxc
mm
cm
inch
ft
MDWZ
mdazwz
MDPP
mdpp
GL
gl
400W
SC
sc
YDCGQ
ydcgq
DDGYQ
ddjxgyq
WZJD
wzcfjd
+0.01/-0.01 mm
ZGSD
zgsd
mm
ZDZL1
zdkbzlspsy
ZDZL2
zdkbzlczsy
DGTL
dgtl
N
ACSF
acsfmdrl
400
YDGYQ
ydgyq
EE-SX674
A
50 mm
M
1 mm
N
6 mm
P
100 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D