??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
meb31
Bill of material
MEB31-D10-P4-L3
CODE
MEB31
LX1
A
LX2
A1
CZ1
T10(A)
CZ2
SKS93
YD
56~60HRC
FJ
FJ1
D
Dg6
mm
DTOL
Dtol
-0.005,-0.014 mm
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
R
1 mm
S
18 mm
T
7.5 mm
HH
h
3 mm
AA
a
3 mm
RR
r
5.5 mm
Y
lswz
12.0 mm
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D