??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
med01
Bill of material
MEF01-d2-L5
CODE
LX1
A
LX2
A1
LX3
A3
DGC
Pp6
CZ1
9CrWMn
CZ2
SKS3
YD
58HRC~
BMCL
/
DD
d
mm
DDTOL
dtol
+0.008,+0.002 mm
L
mm
R
0.8 mm
H
9 mm
T
2.5 mm
P
5 mm
PTOL
Rtol
+0.020,+0.012 mm
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D