??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
mej01
Bill of material
MEJ01-D3-P6-L2-B3.5-M3
CODE
LX1
A
LX2
A1
XZ
XZ1
CZ1
9CrWMn
CZ2
SKS3
YD
YD1
BMCL
/
D
Dg6
mm
DTOL
Dtol
-0.002,-0.008 mm
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
M
mm
E
2 mm
W
0.0 mm
S1
3 mm
S2
0 mm
V
2.0 mm
ZJMD
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D