??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
mej41
Bill of material
MEJ41-D10-P14
CODE
LX1
A
XZ
XZ1
CZ1
9CrWMn
CZ2
SKS3
YD
YD1
BMCL
/
D
Dg6
mm
DTOL
Dtol
-0.005,-0.014 mm
P
mm
Enter value for P
mm
cm
inch
ft
L
15 mm
B
10 mm
C
2 mm
E
4 mm
W
4.0 mm
DD
d
4.5 mm
DD1
d1
8.0 mm
H
5.0 mm
SYLS
syls
M4 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D