??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
mel14
Bill of material
MEL14-D2-P1-L2-B2
CODE
LX1
A
DGC
Dm6
CZ1
9CrWMn
CZ2
SKS3
YD
YD1
BMCL
/
D
mm
DTOL
Dtol
+0.008,+0.002 mm
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
B
mm
Enter value for B
mm
cm
inch
ft
C
0.3 mm
E
0.5 mm
V
0 mm
ZJRC
zjrc
ZJEC
zjec
EC
mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D