??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
meq01
Bill of material
MEQ01-D5-P2.2-L3
CODE
LX1
A
LX2
A1
LX3
A2
CZ1
9CrWMn
CZ2
SKS3
YD
54~58HRC
BMCL
/
D
mm
DTOL
Dtol
+0.020,+0.012 mm
P
mm
Enter value for P
mm
cm
inch
ft
L
mm
Enter value for L
mm
cm
inch
ft
R
0.3 mm
H
9.0 mm
T
2.5 mm
ZJTD
zjtd
TD
mm
ZJRE
zjre
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D