??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
mer11
Bill of material
MER11-d4-L5
CODE
MER11
LX1
A
LX2
A1
LX3
A2
DDGC
F7
PGC
m7
CZ1
GCr15
CZ2
SUJ2
YD
56HRC~
BMCL
/
D
dF7
mm
DTOL
dtol
+0.022,+0.010 mm
L
mm
P
8 mm
PTOL
Ptol
+0.021,+0.006 mm
R
1 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D