??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Catalog navigation
CAD模型选择
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
mew14
明细表
MEW14-D1-P1.2-L2-B1
CODE
D
mm
DTOL
Dtol
+0.008,+0.002 mm
P
mm
输入参数值: P
mm
cm
inch
ft
L
mm
B
mm
输入参数值: B
mm
cm
inch
ft
C
0.1 mm
E
0.5 mm
V
0 mm
ZJRC
变更颈部退刀槽为R0.5
ZJMA
增加内螺纹
下载CAD模型
尚未生成可供下载的 模型/图纸 或 PDF 文件
预览
3D
尺寸标注
2D