??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
VIPDO
Description
mpg - mpgx
Bill of material
DBM01-MPG-6-5
CODE
CB
cb
mm
TRIP
trip
mm
MC
mc
PRP
prp
FT
ft
A
33.0 mm
AB
17 mm
AC
16.0 mm
AD
0 mm
B
14.0 mm
BA
0 mm
C
16.5 mm
CA
6.0 mm
D
3 mm
DA
9 mm
E
M3x0.5
EA
7 mm
F
5.5 mm
FA
2.4 mm
G
14 mm
GA
4 mm
K
0 mm
KB
0 mm
M
M10x1.0
MA
8 mm
P
M3x0.5
PA
5.5 mm
PB
6.5 mm
R
2.0 mm
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D