??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
nea21
Bill of material
NEA21
CODE
AZFS
azfs
fldz
YB
yb
CZ
ztcz
tg
JCL
jcl
227 kg
YBZJ
ybzj
92 °
QGZJ
qgzj
32 mm
SYMJ
qgsymj
7.07 cm^2
ZDQY
zdqy
10 kg/cm^2
ZL
zl
900 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D