??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
obj01
Bill of material
OBJ01-S8-L20-M3-N3
CODE
LX1
A
LX2
A1
CZ1
Q235
CZ2
SS400
BMCL
/
S
L
mm
Enter value for L
mm
cm
inch
ft
M
mm
N
mm
B
2 mm
C
4 mm
P
6 mm
Q
6 mm
K
9.2 mm
ZJLC
zjlc
ZJPD
zjpd
PD
mm
ZJQD
zjqd
QD
mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D