??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
oca01
Bill of material
OCA01-30-L200
CODE
LX1
A
LX2
A1
CZ1
Q275
CZ2
STKM13A
CZ3
Q235
CZ4
SS400
BMCL
LSYGZ
FJ
FJ1
GG
gg
L
mm
Enter value for L
mm
cm
inch
ft
D
30.0 mm
T
t
4 mm
D1
30.5 mm
D2
42.7 mm
D3
90 mm
PCD
70 mm
K
9 mm
HH
h
10 mm
H
50 mm
A1
25 mm
A2
15 mm
M
6 mm
A3
15 mm
G
56 mm
E
56 mm
G1
34 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D