??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
odp01
Bill of material
ODQ01-D8
CODE
LX1
A
CZ1
Q235
CZ2
SS400
BMCL
FH
FJ1
YWE01
FJ2
YWE01
D
DD8
mm
DTOL
Dtol
+0.062,+0.040 mm
D1
D1H7
8 mm
D1TOL
+0.015,0 mm
F
5 mm
FTOL1
Fg6
-0.004,-0.012 mm
FTOL2
FH7
+0.012,0 mm
A
44 mm
B
12 mm
G
19 mm
S
7 mm
T
12 mm
L1
6 mm
L2
6.3 mm
V1
13.0 mm
V2
12.0 mm
H
3 mm
X1
8.5 mm
X2
7.5 mm
M
3 mm
N
3 mm
DD
d
3.5 mm
DD1
d1
6.0 mm
HH
h
3.0 mm
C
2 mm
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D