??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
plf03
明细表
PLF03-B4-L8
CODE
PLF03
LX1
类型
淬火型
LX2
类型
A型
CZ1
材质
S45C
YD
硬度
25-40HRC
KLQD
抗拉强度
700N/mm²以上
B
mm
BGC
B公差
0,-0.03 mm
L
mm
H
4 mm
HGC
H公差
0,-0.03 mm
C
0.2 mm
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
2D