??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
QFH01 - TL
Bill of material
QFH01-F57-R55-N10-QEH01
CODE
QFH01
LX1
A
DKFS
DKFS1
QS
DQ
CZ1
CZ11
YS
HS
YXWD
-40~125 °
ZRDJ
UL94-V2
FJ
JT
F
mm
R
mm
N
JT
QEH01
B
25 mm
WGC
C
40 mm
E
mm
P
46 mm
HF
190 mm
H
150 mm
D
124 mm
JTKJA
JTKJ/A
mm
JTKJB
JTKJ/B
16.0 mm
JTKJC
JTKJ/C
16 mm
JTKJD
JTKJ/D
57.5 mm
JTKJE
JTKJ/E
9 mm
JTKJF
JTKJ/F
mm
KJ
4.4 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D