??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
QFH42 - TL
Bill of material
QFH42-F75-R75-N10-QEH41
CODE
QFH42
LX1
A
DKFS
DKFS1
QS
DQ
CZ1
CZ11
YS
HS
YXWD
-40~125 °
ZRDJ
UL95-V2
FJ
JT
F
mm
R
mm
N
JT
QEH41
B
55 mm
WGC
C
75 mm
E
mm
P
77.5 mm
HF
300 mm
H
225 mm
D
193 mm
JTKJA
JTKJ/A
mm
JTKJB
JTKJ/B
30.0 mm
JTKJC
JTKJ/C
30 mm
JTKJD
JTKJ/D
101.0 mm
JTKJE
JTKJ/E
17 mm
JTKJF
JTKJ/F
mm
KJ
6.0 mm
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D