??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
QFP33 - TL
Bill of material
QFP33-F18-R28-N8-QEP33
CODE
QFP33
LX1
A
DKFS
DKFS1
QS
QS1
CZ1
CZ11
YS
HS
YXWD
-40~125 °
ZRDJ
UL94-V2
FJ
JT
F
mm
R
mm
N
JT
QEP33
B
18 mm
WGC
C
24 mm
E
mm
P
33.5 mm
HF
104 mm
H
80 mm
D
74 mm
KJD
mm
KJE
mm
JTKJA
JTKJ/A
mm
JTKJB
JTKJ/B
15 mm
JTKJC
JTKJ/C
0 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D