??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
saa52
Bill of material
SAA52-3-2K-M15-N15-H3-F9-G5-D3
CODE
SAA52
LX1
AA
LX2
AA1
CZ1
CZ11
YS
BS
WD
WD1
DRXS
0.18 W/m.K
KYQD
460 N/m^2
KZQD
250 N/m^2
MD
1.85 g/cm^3
GG
gg
KX
M
mm
Enter value for M
mm
cm
inch
ft
N
mm
Enter value for N
mm
cm
inch
ft
H
3 mm
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
KJG
D
Dgg
Z
Zgg
DD
d
3.3 mm
DD1
d1
0.0 mm
HH
h
0 mm
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D