??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
saa67
Bill of material
SAA67-3-2K-M15-N15-H3-F6-G6-D3
CODE
LX1
AA
LX2
A1
CZ1
CZ11
YS
YS1
WD
WD1
DRXS
0.22 W/m.K
KYQD
360 N/mm^2
KZQD
380 N/mm^2
MD
1.9 g/cm^3
GG
gg
KX
M
mm
Enter value for M
mm
cm
inch
ft
N
mm
Enter value for N
mm
cm
inch
ft
H
3 mm
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
KJG
D
Dgg
Z
Zgg
DD
d
3.3 mm
DD1
d1
0.0 mm
HH
h
0 mm
M1
Mgg
L
mm
ZJFC
zjfc
FC
mm
ZJGC
zjgc
mm
GC
mm
ZJAA
zjaa
AA
mm
T
mm
J
mm
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D