??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
saa72
Bill of material
SAA72-3-2K-M15-N15-H3-F6-G6-D3
CODE
LX1
AA
LX2
AA1
CZ1
CZ11
YS
YS1
WD
WD1
DRXS
0.21 W/m.K
KYQD
420 N/mm^2
KZQD
600 N/mm^2
MD
1.85 g/cm^3
GG
gg
KX
M
mm
Enter value for M
mm
cm
inch
ft
N
mm
Enter value for N
mm
cm
inch
ft
H
3 mm
F
mm
Enter value for F
mm
cm
inch
ft
G
mm
Enter value for G
mm
cm
inch
ft
KJG
D
Dgg
Z
Zgg
DD
d
3.3 mm
DD1
d1
0.0 mm
HH
h
0 mm
M1
Mgg
L
mm
ZJFC
zjfc
FC
mm
ZJGC
zjgc
mm
GC
mm
ZJAA
zjaa
AA
mm
T
mm
J
mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D