??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
sauj - saujx
Bill of material
DBF21-SAUJ-32-25-10-FA
CODE
DBF21-SAUJ
CB
cb
mm
TRIP
trip
mm
AS
as
mm
MC
mc
FT
ft
FA
SM
sm
PC
pc
A
182.0 mm
AB
47 mm
AC
93 mm
AD
27.5 mm
AE
27.5 mm
B
45.5 mm
D
12 mm
DA
32 mm
E
M10x1.25
EA
22 mm
F
17 mm
FA
6 mm
M
28 mm
MA
15 mm
N
47.0 mm
H
10 mm
K
M6x1.0
KA
16 mm
KB
33 mm
P
PT 1/8
PA
14.0 mm
PB
5.5 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D