??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
SBF41
明细表
SBF41-D6-B8
CODE
LX1
类型
开口型
LX2
类型
双沉孔锁紧型
CZ1
国标材质
45
CZ2
相当材质
S45C
BMCL
表面处理
发黑
FJ
附件
1个紧定螺钉
D
mm
B
mm
H
25 mm
M
M3 mm
DD
d
3.4 mm
R
3.00 mm
W
1.0 mm
X
8.0 mm
Y
4.5 mm
Z
6.0 mm
P
15.0 mm
D2
d2
3.5 mm
D1
d1
6.5 mm
T
t
3.3 mm
C
0.6 mm
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D