??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
sbm01
明细表
SBM01-4
CODE
LX1
类型
内螺纹型
LX2
类型
紧定螺钉锁紧型
LX3
类型
粗牙型
CZ1
国标材质
45
CZ2
相当材质
S45C
BMCL
表面处理
发黑
FJ
附件
2个紧定螺钉,2个螺钉套件
GG
规格
B
6 mm
MP
MxP
M4x0.7 mm
H
9 mm
S
5.5 mm
C
0.2 mm
JGLD
紧固螺钉Nx长度
M3x3 mm
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D