??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
sbt01
Bill of material
SBT01-D8-M
CODE
LX1
A
LX2
A1
LX3
A31
CZ1
45
CZ2
S45C
BMCL
FH
CZ3
XYZJ
BMCL1
KQ
CZ4
SUM24L
BMCL2
HSLS
D
mm
BS
B
12 mm
H
27.8 mm
M
M5 mm
M1
M4 mm
DD
d
5.5 mm
P1
18 mm
P2
10 mm
F
0.5 mm
N
12 mm
Y1
7.0 mm
Y2
10 mm
R
5.5 mm
W
1.5 mm
X
9.5 mm
Y
5.5 mm
Z
11.5 mm
Z1
5 mm
A
5 mm
FJBS
HAD36(HAD37)-M5-L20-J/E/Y HAD26(HAD27)-M5-L20-J/E/Y
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D