??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
sdat - SDA系列薄型气缸-SDAT型
明细表
DBE31-SDAT-12-5-5
CODE
DBE31-SDAT
CB
缸径
mm
TRIP1
行程1
mm
TRIP2
行程2
mm
MC
磁石代号
PRP
活塞杆牙型
PC
牙型代码
A
39.0 mm
AB
5.0 mm
AC
34 mm
AD
17.0 mm
B
25 mm
BA
0 mm
D
6 mm
DA
4 mm
E
M3x0.5
EA
6 mm
H
5 mm
EB
0 mm
F
0 mm
FA
0 mm
M
10.2 mm
MA
1.0 mm
J
6.5 mm
JA
4.5 mm
K
M5x0.8通孔4.2
KA
12 mm
KB
16 mm
P
M5x0.8
PA
5.0 mm
PB
7.5 mm
T
23 mm
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D