??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
SGA41
Bill of material
SGA41-D80-W10
CODE
SGA41
LX1
AA
LX2
AA1
CZ1
HT200
BMCL1
BMCL11
CZ2
PF
CZ3
CZ31
CZ4
PF
CZ5
S35C
BMCL2
DX
D
mm
W
mm
L
40 mm
L1
26 mm
P
32 mm
B
13 mm
H1
h1
25 mm
D1
d1
20 mm
D2
d2
28 mm
M
8 mm
CKZL
0.14 kg/pcs
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D