??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
SGC01
Bill of material
SGC01-D100
CODE
LX1
AA
LX2
AA1
CZ1
CZ11
CZ2
CZ21
YS
YS1
D
mm
DD
d
12 mm
HH
h
22 mm
H
40 mm
D1
40 mm
H1
25 mm
L
50 mm
S
4 mm
F
f
13.8 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D