??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
SKB31
Bill of material
SKB31-D80-d12
CODE
LX1
AA
LX2
AA1
CZ1
ADC12
BMCL1
BMCL11
CZ2
A5056
BMCL2
BMCL11
CZ3
Q235
BMCL3
DG
D
mm
DD
d
mm
L
49.0 mm
L1
28.0 mm
P
36.0 mm
B
14.0 mm
H1
h1
24 mm
D1
d1
24 mm
D2
d2
4.5 mm
D3
d3
8.5 mm
E
15 mm
E1
12 mm
E2
6 mm
M1
4 mm
X
9.0 mm
Y
8.0 mm
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D