??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
ssa - ssax
Bill of material
DBE02-SSA-12-5
CODE
DBE02-SSA
CB
cb
mm
TRIP
trip
mm
MC
mc
PRP
prp
PC
pc
A
32.0 mm
AB
5.0 mm
AC
27.0 mm
B
25 mm
BA
0 mm
D
6 mm
DA
4.0 mm
E
M3x0.5
EA
6 mm
H
5 mm
EB
0 mm
F
0 mm
FA
0 mm
M
10.2 mm
MA
1.0 mm
J
6.5 mm
JA
4.5 mm
K
M5x0.8tongkong4.2
KA
12 mm
KB
16 mm
P
M5x0.8
PA
7.5 mm
PB
7.5 mm
T
23 mm
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimensão
2D