??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
VIPDO
Description
SSJ41
Bill of material
SSJ41-M12
CODE
SSJ41
LX1
AA
CZ1
PA
YS
YS1
CZ2
S45C
BMCL1
DX
M
12 mm
H
107 mm
L
96 mm
B
28 mm
B1
22 mm
A
24 mm
HH
h
21 mm
S
6 mm
CKZL
0.1 kg/pcs
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D