??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
ssj52
明细表
SSJ52-R80
CODE
SSJ52
LX1
类型
手柄可折收纳式
LX2
类型
方孔固定
CZ1
握柄部材质
PF
YS
握柄部颜色
黑色
CZ2
曲柄材质
PA+GF30
YSS
曲柄颜色
发黑
CZ3
端盖材质
/
R
mm
S
10 mm
M
5 mm
L
40.0 mm
L1
108.0 mm
L2
68.0 mm
B
18 mm
D
27.5 mm
D1
22 mm
H
26 mm
T
22 mm
T1
6 mm
CKZL
参考重量
0.145 kg/pcs
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D