??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
VIPDO
Description
SSM01
Bill of material
SSM01-D8
CODE
SSM01
LX1
AA
CZ1
SUM24L
BMCL1
DG
D
d
mm
R
50 mm
L
40 mm
L1
55 mm
SR
20 mm
S
3 mm
W
11 mm
B
13 mm
CKZL
0.080 kg/pcs
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D