??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD模型選擇
HELP_VARIABLE
公司
安昂商城 - FA工厂自动化零件
描述
SSM42
明细表
SSM42-M8
CODE
SSM42
LX1
类型
外螺纹内六角孔
CZ1
螺杆材质
S45C
BMCL1
螺杆表面处理
镀锌
CZ2
握柄部材质
PF
CZ3
嵌件材质
S45C
M
mm
B
35 mm
H
32 mm
L
15 mm
S
4 mm
V
4 mm
CKZL
参考重量
0.044 kg/pcs
下載CAD模型
尚未生成可供下載的 模型/圖紙 或 PDF 檔
Previews
3D
尺寸
2D