??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
STK07
Bill of material
STK07-M4-L8
CODE
LX1
AA
LX2
AA1
CZ1
PA6
BMCL1
BMCL11
CZ2
SUM22L
BMCL2
FH
M
mm
L
mm
R
45 mm
C
25.4 mm
B
13.0 mm
H
35.5 mm
CKZL
0.016 kg/pcs
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
Dimensión
2D