??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
VIPDO
Description
stk13
Bill of material
STK13-M5-E30-F60-A30
CODE
LX1
AA
CZ1
PF
YS
YS1
CZ2
S45C
BMCL1
BMCL11
M
mm
E
mm
F
mm
A
°
L
12 mm
DD
d
6 mm
D
17 mm
H
40 mm
ZL
0.06 kg/pcs
Baixar modelos em CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D