??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
STK21
Bill of material
STK21-M4-B
CODE
LX1
AA
LX2
AA1
CZ1
ZDC
BMCL1
BMCL11
CZ2
S45C
BMCL2
FH
M
4 mm
WBYS
R
44.0 mm
C
25.4 mm
B
13.0 mm
H
34.5 mm
HH
h
7 mm
CKZL
0.03 kg/pcs
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D