??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
VIPDO
Description
STK41
Bill of material
STK41-M4-L8-B
CODE
STK41
LX1
AA
LX2
AA1
CZ1
ZDC
BMCL1
BMCL11
CZ2
Q235
BMCL2
FH
M
mm
L
mm
ZTYS
R
45 mm
B
13 mm
DD
d
10.0 mm
H
35 mm
C
25 mm
CKZL
0.03 kg/pcs
Stáhnout CAD model
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimenze
2D