??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
VIPDO
Description
STK63
Bill of material
STK63-M8-L32
CODE
STK63
LX1
AA
LX2
AA1
CZ1
SUM22L
BMCL1
FH
CZ2
CZ21
M
mm
L
mm
R
100 mm
B
32 mm
SR
20 mm
E
8 mm
F
12.5 mm
T
20.5 mm
T1
1.5 mm
JCCS
22
ZDFZ
120 N
ZDJGL
10 kN
CKZL
0.155 kg/pcs
Сваляне на CAD модели
You have not yet generated a CAD or PDF file for download.
Previews
3D
Размер
2D