??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
HELP_VARIABLE
Company
VIPDO
Description
STK71
Bill of material
STK71-M8
CODE
STK71
LX1
AA
LX2
AA1
LX3
AA2
CZ1
SUS303
BMCL1
/
CZ2
SUS304
BMCL2
BMCL21
M
mm
R
100 mm
B
33 mm
SR
25 mm
F
12.0 mm
T
19 mm
V
8 mm
E
10 mm
S
3 mm
JCCS
22
ZDFZ
120 N
ZDJGL
10 kN
CKZL
0.25 kg/pcs
Modèles CAO générés
You have not yet generated a CAD or PDF file for download.
Aperçus 3D
3D
Infos techniques
2D