??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
stm01
Bill of material
STM01-D4-S7
CODE
LX1
A
LX2
A1
CZ1
45
CZ2
S45C
BMCL
FH
FJ
FJ1
D
mm
S
mm
SYZC
674ZZ(7) .684ZZ(9).694ZZ(11). 604ZZ(T2).624ZZ(13) mm
B
6.0 mm
B1
9.0 mm
H
12 mm
MXL
M3x3 mm
BB
b
5.0 mm
C
0.3 mm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D