??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
VIPDO
Description
SZB41
Bill of material
SZB41-D80-d10
CODE
LX1
AA
LX2
AA1
CZ1
HT200
BMCL1
BMCL11
CZ2
CZ21
BMCL2
/
CZ3
PF
CZ4
PF
CZ5
S35C
BMCL3
DG
D
mm
DD
d
mm
M1
5 mm
L
55 mm
L1
34 mm
P
35 mm
B
13 mm
H1
h1
30 mm
D1
d1
28 mm
D2
d2
36 mm
M
8 mm
CKZL
0.20 kg/pcs
CAD modeli indir
You have not yet generated a CAD or PDF file for download.
Previews
3D
Boyut
2D