??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
VIPDO
Description
TCP01
Bill of material
TCP01-201
CODE
TCP01
LX1
AA
CZ1
CZ11
CZ2
GCr15
GG
gg
DD
d
12 mm
H
22.2 mm
J
68 mm
L
86 mm
A
25 mm
N
9.5 mm
H1
3 mm
H0
43.5 mm
S
6.0 mm
B
22 mm
DD1
d1
27.2 mm
AZKTOL
azkccgc
±0.25 mm
AZKWZD
azkwzdpc
0.6
LS
ls
M8
JDNL
jdnl
6~10 N.m
CR
dzhcr
9550 N
COR
jzhcor
4780 N
ZL
zl
200 g
Descarga de modelos CAD
Aún no ha generado un archivo CAD o PDF para descargar.
Previews
3D
2D