??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
VIPDO
Description
TFL11
Bill of material
TFL11-201
CODE
TFL11
LX1
AA
CZ1
CZ11
CZ2
GCr15
GG
gg
DD
d
12 mm
H
81 mm
J
63.5 mm
A2
7 mm
L
59 mm
N
7.1 mm
TT
t
2.0 mm
S
6.0 mm
B
22 mm
HA
Ha
49 mm
AZKGC
azkccgc
±0.25 mm
AZKWZD
azkwzdpc
0.6 mm
LS
ls
M6
JDNL
jdnl
4 N.m
CR
dzhcr
9550 N
COR
jzhcor
4780 N
ZL
zl
190 g
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
2D