??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
VIPDO
Description
tr - trx
Bill of material
DBN01-TR-6-10-S
CODE
DBN01-TR
CB
cb
mm
TRIP
trip
mm
MC
mc
PC
pc
A
58.5 mm
AB
13.5 mm
AC
45 mm
B
37 mm
BA
35 mm
C
16 mm
CA
14 mm
D
4 mm
DA
8 mm
G
16 mm
JC
15 mm
LC
23 mm
J
liangbian6.5shen3.5 tongkong3.5 mm
JB
13 mm
K
/
L
M3x0.5shen4.5 mm
LB
10.0 mm
M
M3x0.5 mm
N
M3x0.5tongkong
NB1
NB
28.000 mm
PA
24 mm
PB
6.5 mm
R
M3x0.5
S
4.500 mm
T
23.0 mm
Pobierz modele CAD
You have not yet generated a CAD or PDF file for download.
Previews
3D
Wymiar
2D