??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
VIPDO
Description
trh-v1
Bill of material
LAC01-TRH30VE-L200-N-ZF
CNSORDERNO
CODE
LAC0
NOBPR
Number of Block Per Rail
MODEL
ST
Slider type
R : Standard
HOAT
Height of Assembly Type
H : High-Assembly
DN
Dimension
FT
Flange Type
V : Without Flange
LOB
Length of Block
PD
Preloading
LR
Length of Rail
AG
Accuracy Grade
H
Assembly specification (mm)
W2
Assembly specification (mm)
E
Assembly specification (mm)
W
Slider size (mm)
B
Slider size (mm)
J
Slider size (mm)
L
Slider size (mm)
L1
Slider size (mm)
QXE
Qxe Slider size (mm)
T1
Slider size (mm)
YK
oil hole Slider size (mm)
N
Slider size (mm)
W1
Guide rail size
H1
Guide rail size
D
ΦD Guide rail size
H3
h Guide rail size
D2
Φd Guide rail size
F
Guide rail size
C
Rated load (KGF)
C0
Rated load (KGF)
MX
Single slider (KGF mm)
MY
Single slider (KGF mm)
MY1
Double slider (KGF mm)
MZ
Single slider (KGF mm)
MZ1
Double slider (KGF mm)
SW
Slider weight / kg
GRW
Guide rail weight kg / M
Download modelli CAD
Non è stato ancora generato un file CAD o PDF da scaricare.
Anteprime
3D
Dimensione
2D